Mirror Mount, Top Adjust, 1.0 in. Diameter, 2 Allen-key Adjustment

The 9774-K Top Actuated Mirror Mount holds 1.0 in. (25.4 mm) diameter optics, and is ideal for use in compact spaces. It gives you easy access to both tip and tilt adjustments from the Allen-keys on top without worrying about blocking the beam. Top and side mounting schemes are compatible with post and pedestal mounting systems. Relieved bases and thick frames ensure stability, while standard beam heights allow for easy integration into your system. Built-in locks and stiff springs increase long-term stability.
Specifications
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- θx, θy
- 2.6 arc sec
- Angular Range±2°
- Actuator OrientationTop Adjust
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Weight158 g
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 426Manual Linear Stage, Crossed-Roller Bearings, 1.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDH-1Tool Holder, Ball Driver Set | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 436Manual Linear Stage, Crossed-Roller Bearings, 2.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9775-KMirror Mount, Pint-Sized, 0.5 in. Diameter, 2 Allen-Key Top Adjust | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05LP-VIS-BLinear Polarizer, Polymer Film, 700:1, 430-670 nm, 12.7 mm | In Stock | ||||
![]() | 05LP-NIRLinear Polarizer, Polymer Film, 1000:1, 1100-1750 nm, 12.7 mm | |||||
![]() | 05P109AR.16Linear Polarizer, Polarcor, 10,000:1, 740-860 nm, 12.7 mm | |||||
![]() | 05P309AR.16Linear Polarizer, Polarcor, 10,000:1, 960-1160 nm, 12.7 mm |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U50-AL1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) Locking 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










