Sorry, this family of products is no longer available.
The 77806 is compact, rod mounted beam splitter holder capable of holding up to four Single Branch Fiber Bundles, each coupled to a Collimating Beam Probe. The fused silica beam splitter coated with inconel has a nominal 30% reflectance, 30% transmittance ratio from 250 to 2500 nm.
- Divides or combines beams from fiber optic bundles
- 30% reflectance and transmittance from 250-2500 nm
- Accepts up to four beam probes
- Tapped hole for rod mounting
- Includes absorbing cone port plug
- Simplifies reflectance and fluorescence measurement setup See All Features
Specifications
- TypeBeam Splitting Module
- Thread Type1/4-20
- Wavelength Range250 - 2500 nm
- Transmission30% nominal
- Reflectivity30% nominal
- Ports0, 90, 180, 270°
Features
Simplifies Reflectance and Fluorescence Measurement Setup
A simple relative reflectance (and moderate level fluorescence) setup can easily be created using the 77806 as shown above. Ports are positioned at 0°, 90°, 180°, and 270° to allow for the mounting of up to four beam probes for combining or dividing the beams from fiber optic bundles. One port is equipped with angular adjustments to provide for a small amount of beam alignment. An absorbing cone port plug is included. The clear aperture is 0.5 inch (12.5 mm) in diameter. For simple integration into a test setup, the bottom of the housing has a 1/4-20 tapped hole for mounting with an Optical Rod (sold separately).
Accessories
Single Branch Fiber Bundles
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77527Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 72 in. | 4 Weeks | ||||
![]() | 77524Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 24 in. (RoHS Pending) | 3 Weeks | ||||
![]() | 77526Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 48 in. | |||||
![]() | 77525Fiber Optic Bundle, Glass, 11 mm Ferrules, 0.125 in. Diameter, 36 in. (RoHS Pending) | In Stock | ||||
![]() | 77575Fiber Optic Bundle, High Grade FS, 11 mm Ferrule, 0.063 in., 24 in. | 4 Weeks |
Collimating Beam Probes
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 76596Collimating Beam Probe, Fiber Bundle, 70-350 mm, 1.5 Inch Flange | |||||
![]() | 76595Collimating Beam Probe, Fiber Bundle, 25-150 mm, 1.5 Inch Flange | 4 Weeks | ||||
![]() | 77644Collimating Beam Probe, Fiber Bundle, Fused Silica | 5 Weeks | ||||
![]() | 77646Focusing and Imaging Beam Probe, Fiber Bundle, Fused Silica | 5 Weeks | ||||
![]() | 77645Collimating Beam Probe, Fiber Bundle, Glass | |||||
![]() | 76597Collimating Beam Probe, Fiber Bundle 150-650 mm, 2 Inch Flange |