Collimating Beam Probe, Fiber Bundle 150-650 mm, 2 Inch Flange

The 76597 Fiber Bundle Collimating Probe collimates the highly divergent outputs of fiber bundles. This beam probe is used to collimate the output from our fiber bundles with NA between 0.2 and 0.27, a 180 to 2200 nm spectral range, and θ1/2 Divergence Range of 0.15° to 0.50°. The lens is mounted in our standard 2 Inch Series housing to easily mate with our standard products. It accepts the 11 mm OD of our Oriel® Fiber Connectors. This probe supports a 35 to 45 mm typical beam size and a 180 to 2300 mm collimation zone. Beam size ranges are driven by wavelength and source size dependent properties of the optical design. The half angle divergence is a function of the focal length and source size.
Specifications
- TypeCollimating Beam Probe
- Wavelength Range180-2200 nm
- Typical Beam Size35 - 45 mm
- Typical Collimation Zone150 - 650 mm
- Flange Series Size2 Inch
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
2D Product Drawings
LS-289NNb(455.4 kB, PDF)
Related Products
Compatible Beam Probe Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 76616Beam Probe Mount, 2 Inch Series, No Flange | 5 Weeks |
Compatible Fiber Optics
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Liquid Light GuidesLiquid Light Guides | |||||
![]() | Single Branch Fiber Optic BundlesSingle Branch Fiber Optic Bundles | |||||
![]() | Multi-branch Fiber BundlesMulti-branch Fiber Bundles |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 76616Beam Probe Mount, 2 Inch Series, No Flange | 5 Weeks |





