Our 1064 nm antireflection coated N-BK7 precision bi-concave (double-concave) lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion for demanding laser collimating applications.
- 1064 nm anti-reflection coating
- High performance 40-20 scratch-dig N-BK7 substrates
- Double-Convex shape for focusing applications
- Standardized focal lengths across different lens sizes See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KBC010AR.33Bi-Concave Lens, N-BK7, 6.35 mm Diameter, -12.5 mm EFL, 1064nm | In Stock | ||||
![]() | KBC013AR.33Bi-Concave Lens, N-BK7, 6.35 mm Diameter, -6.3 mm EFL, 1064nm | In Stock | ||||
![]() | KBC016AR.33Bi-Concave Lens, N-BK7, 12.7 mm Diameter, -100 mm EFL, 1064nm | In Stock | ||||
![]() | KBC019AR.33Bi-Concave Lens, N-BK7, 12.7 mm Diameter, -75 mm EFL, 1064nm | In Stock | ||||
![]() | KBC022AR.33Bi-Concave Lens, N-BK7, 12.7 mm Diameter, -50 mm EFL, 1064nm | In Stock | ||||
![]() | KBC025AR.33Bi-Concave Lens, N-BK7, 12.7 mm Diameter, -25 mm EFL, 1064nm | |||||
![]() | KBC028AR.33Bi-Concave Lens, N-BK7, 12.7 mm Diameter, -12.5 mm EFL, 1064nm | In Stock | ||||
![]() | KBC031AR.33Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -200 mm EFL, 1064nm | In Stock | ||||
![]() | KBC034AR.33Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -150 mm EFL, 1064nm | In Stock | ||||
![]() | KBC037AR.33Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -100 mm EFL, 1064nm | In Stock | ||||
![]() | KBC040AR.33Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -75 mm EFL, 1064nm | In Stock | ||||
![]() | KBC043AR.33Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -50 mm EFL, 1064nm | In Stock | ||||
![]() | KBC046AR.33Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -25 mm EFL, 1064nm | In Stock | ||||
![]() | KBC070AR.33Bi-Concave Lens, N-BK7, 50.8 mm Diameter, -500 mm EFL, 1064nm | |||||
![]() | KBC073AR.33Bi-Concave Lens, N-BK7, 50.8 mm Diameter, -250 mm EFL, 1064nm | |||||
![]() | KBC076AR.33Bi-Concave Lens, N-BK7, 50.8 mm Diameter, -200 mm EFL, 1064nm | In Stock | ||||
![]() | KBC079AR.33Bi-Concave Lens, N-BK7, 50.8 mm Diameter, -150 mm EFL, 1064nm | In Stock | ||||
![]() | KBC082AR.33Bi-Concave Lens, N-BK7, 50.8 mm Diameter, -100 mm EFL, 1064nm | In Stock | ||||
![]() | KBC085AR.33Bi-Concave Lens, N-BK7, 50.8 mm Diameter, -75 mm EFL, 1064nm | In Stock |
Mounting Options
We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.
Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing.
| Lens Diameter | ![]() A-Line™ Lens Mounts |
![]() LT Series Lens Tubes |
![]() LP Series Lens Positioners |
![]() Optics Cage Plus Series |
|---|---|---|---|---|
| 76.2 mm | ( |
N/A | N/A | N/A |
| 50.8 mm | ( |
N/A | ||
| 38.1 mm | ( |
LT20 lens tube with |
LP-2 lens positioner with |
N/A |
| 25.4 mm | ( |
|||
| 12.7 mm | ( |
N/A | ||
| 6.35 mm | LT05 lens tube with |
LP-05 lens positioner with |
N/A |
For non-standard sizes not listed above, check out our variable size lens mounts.
Specifications
- Lens ShapeBi-Concave (Double-Concave)
- Lens MaterialN-BK7
- Antireflection Coating1064 nm
- Coating TypeLaser Line V-Coat Multilayer
- Coating CodeAR.33
- Damage Threshold12 J/cm2, 10 ns pulses, 10 Hz at 1064 nm
- Surface Quality40-20 scratch-dig
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning
Features
N-BK7 Substrates for VIS and NIR Applications
N-BK7 is an excellent lens material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics. N-BK7 is also relatively hard and shows good scratch resistance. The transmission range for BK 7 is 380 to 2100 nm. It is not recommended for temperature sensitive applications, such as precision mirrors. For more information, refer to our optical materials technical note.
Precision Bi-Concave Lens Surfaces
Our precision N-BK7 bi-concave lenses are polished to tight tolerances minimizing wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. These lenses have a 40-20 scratch-dig surface quality, and a λ/4 surface irregularity. For more information, refer to the optical surfaces technical note.
1064 nm Laser Line Antireflection V-Coating
Our AR.33 laser line V-coating offers the lowest reflectance at 1064 nm for maximum transmission while maintaining high durability and high damage resistance. Valuable laser energy is efficiently transmitted through the plano-convex lens rather than lost to surface reflection and scattering. The trade off to its superior performance is the minimal laser line wavelength range.
Bi-Concave Lens Shape for Beam Expansion
Bi-Concave lenses are the best choice where object and image are at absolute conjugate ratios closer to 1:1 with converging input beam. The output rays appear to be diverging from a virtual image located on the object side of the lens. The distance from this virtual point to the lens is known as the focal length. Similar to the Plano-Concave lenses, the Bi-concave lenses have negative focal lengths, thereby causing collimated incident light to diverge. Bi-Concave lenses have equal radius of curvature on both side of the lens. They are generally used to expand light or increase focal length in existing systems, such as beam expanders and projection systems.















