Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Selection Guide:
Lens Mount Selection Guide

Optical Lens Mounts are used to securely locate a lens in an optical assembly or during optics research. There are versions for standard size lenses or objectives, and variable sized versions that accommodate a range of lens diameters. They are available for fixed position applications or with precision multi-axis adjustments.

A collection of lens mounts, including fixed lens mounts, lens positioners, variable size lens mounts, and rotation mounts.

Recommended Lens Mounts for Standard Diameter Lenses

If you need a lens mount for a standard diameter lens select a lens size below. We also offer variable size lens mounts for non-standard or multiple size lenses.

Lens Diameter A-Line™ Lens Mounts LT Series Lens Tubes LP Series Lens Positioners Optics Cage Plus Series
76.2 mm () N/A N/A N/A
50.8 mm ()





N/A
38.1 mm () LT20 lens tube with
adapter
LP-2 lens positioner with
adapter
N/A
25.4 mm ()














12.7 mm ()



N/A
6.35 mm with
adapter
LT05 lens tube with
adapter
LP-05 lens positioner with
adapter
N/A

Lens Mounting Systems

The following lens mounting systems allow easy mounting and aligning of several optical components into stable and rigid optical assemblies. 

Multi-Axis Lens Positioners

These lens mounts allow for precision multi-axis positioning of lenses.

Variable Size Lens Mounts

These lens mounts can be adjusted for use with different size lenses or to mount a non-standard size lens.