Pedestal Base Clamping Forks provide maximum flexibility in optical system construction by securely mounting 0.5 in. (12.7 mm) pedestal-base post holders and 1 in. (25.4 mm) optical pedestals anywhere on an optical table or breadboard. The fork's slotted design allows for versatile mounting over a range of distances and orientations relative to any single mounting hole on the table, and captive screw versions avoid the need for finding a separate screw to secure to the table.
- Secure optical pedestals anywhere on optical tables
- 0.5, 1.0, and 1.5 inch slot length options
- Versions with captive imperial or metric screws
- Stainless steel construction
- Cost saving 10-pack available See All Features
Features
Flexible Positioning of Optical Post Assemblies
Pedestal Base Clamping Forks allow to secure 0.5 in. pedestal base post holders and 1 in. optical pedestals anywhere on an optical table or breadboard. The slotted design allows the positioning of mounting screws over a range of distances and orientations relative to any single mounting hole. All of these clamping forks are made from solid stainless steel for the most stable hold of optical post assemblies.
Three Slot Lengths and Captive Screw Versions
Pedestal Base Clamping Forks are offered in three slot lengths for maximized positioning flexibility in an optical system. Versions with encapsulated 1/4-20 or M6 captive screws are also available to avoid the need for locating a screw separately. The screw is held in the slot by a retainer so that it can't fall out.
Cost-Saving 10 Packs
Ideal when starting a new lab, all Pedestal Base Clamping Forks are also sold in cost-saving packs of 10. Click here to check out all the cost-saving packs.