Compare Model Drawings, CAD & Specs Availability Price
Goniometric Stage, Lower, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20
$304
In Stock
In Stock
Goniometric Stage, Upper, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20
$304
3 Weeks
3 Weeks
Goniometric Stage, Lower, ±5°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20
$854
In Stock
In Stock
Goniometric Stage, Upper, ±10°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20
$854
In Stock
In Stock
Goniometric Stage, Lower, ±5°, 40 x 40 x 20 mm, M3 & M6
$304
In Stock
In Stock
Goniometric Stage, Upper, ±5°, 40 x 40 x 20 mm, M3 & M6
$304
In Stock
In Stock
Goniometric Stage, Lower, ±5°, 65 x 65 x 30 mm, M3 & M6
$854
3 Weeks
3 Weeks
Goniometric Stage, Upper, ±10°, 65 x 65 x 30 mm, M3 & M6
$854
2 Weeks
2 Weeks

Specifications

Features

Spherical Positioning

Like-sized GON Series stages can be stacked. In a stacked configuration, the axes of rotation will intersect with each other allowing for rotation that is not restricted to a plane but is truly spherical. The motion on both goniometers can be securely locked using a hex screw on the side of the goniometer.

Interchangeable Actuators

GON Series Goniometric Rotation Stages utilize an actuator-driven rather than a worm screw-driven design to allow actuator interchangeability. This allows a variety of actuators such as adjustment screws, differential micrometers, or motorized actuators to be used with these stages. Shown is a TRA25 actuator motorizing a GON65-U goniometer.

Compatible With Like Sized Stages

The GON Series Goniometric Stages are compatible with RS Series Rotation Stages and DS Series Linear Stages of matching size (for example, GON40 with DS40, GON65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.

Accessories