Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Rotation Stage, Stepper, Continuous 360° Motion, URS50

Specifications

  • Angular Range
    360°
  • Maximum Speed
    40°/s
  • Minimum Incremental Motion
    0.50 mdeg
  • Maximum Torque
    0.25 Nm
  • Centered Load Capacity
    100 N
  • Uni-directional Repeatability, Typical
    ±0.6 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±1.0 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±3.0 mdeg
  • Accuracy, Typical
    ±12 mdeg
  • Accuracy, Guaranteed
    ±25 mdeg
  • Wobble, Typical
    ±12 µrad
  • Wobble, Guaranteed
    ±25 µrad
  • Eccentricity, Typical
    ±3.0 µm
  • Transversal Compliance
    100 µrad/N·m
  • Origin Repeatability
    ±25mdeg
  • MTBF
    20,000 hours
  • Cable Length
    3 m
  • Aperture Diameter
    25.7 mm
  • Thread Type
    M3
  • Maximum Power Consumption
    10 W
  • Weight
    0.7 kg
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
Technical Notes
2D Product Drawings
Manuals
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required. Spindle mode is only available with XPS controllers.

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100PP3Motion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module
  3. 1.125 mdeg MIM and 16°/s Max Speed when used with SMC100PP controller

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Adaptors and Retaining RingsA-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.60
ESP Compatible Stage to Motion Controller CablesMSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length
3 Weeks
$696

Similar

Compare Description Drawings, CAD & Specs Avail. Price
RV High Performance DC Motor Rotation StagesRVS80CCMotorized Rotation Stage, 80 mm, High-Speed DC Drive
In Stock
$7,157
RV High Performance DC Motor Rotation StagesRV120CCMotorized Rotation Stage, 120 mm, High-Speed DC Drive
In Stock
$9,077
Low Profile DC Motor Rotation StagesSR50CCMotorized Rotation Stage, Compact, 360°, 4°/s, DC Servo Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,088

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
SMC100 Single Axis Motion ControllerSMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$178
ESP Compatible Stage to Motion Controller CablesMSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length
3 Weeks
$696
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet
2 Weeks
$12,058
SMC100 Single Axis Motion ControllerSMC100PPMotion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452