Support Rod, Microlock Breadboard, 508 mm Height, 39.7 mm Diameter, M6

The M-XP-20 Post attaches directly to Microlock™ Tiedowns in a breadboard providing a stable way to offset a breadboard from its primary support. The post has a 508.0 mm height and M6 thread. Intermediate heights can be achieved by using the SR-series spacers and extensions or Model P-3, P-5, or P-7 platform posts between the breadboard and the support post.
Resources & Downloads
Other
M-XP-20 RoHS Certificate(282.5 kB, PDF)
2D Product Drawings
XP-SERIES Drawing(76.2 kB, PDF)
Related Products
1.5-in. Diameter Extension Posts, M6 Thread
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SR-1EOptical Post, 25.4 mm Height, 38.1 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-2EOptical Post, 50.8 mm Height, 38.1 mm Diameter, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-3EOptical Post, 76.2 mm Height, 38.1 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
1.5-in. Diameter Spacers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-0.063-SPedestal Pillar Spacer, 0.063 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.25-SPedestal Pillar Spacer, 0.25 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.50-SPedestal Pillar Spacer, 0.50 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.125-SPedestal Pillar Spacer, 0.125 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8673Adjustment Tool, Microlock | In Stock | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-8Q20-10Thread Adaptor, 8-32 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-XP-15Support Rod, Microlock Breadboard, 381 mm Height, 39.7 mm Diameter, M6 | |||||
![]() | ND50-AElastomeric Isolation Mount, NewDamp, 17-28 lb., Microlock Compatible | In Stock | ||||
![]() | M-XP-10Support Rod, Microlock Breadboard, 254 mm Height, 39.7 mm Diameter, M6 | In Stock | ||||
![]() | Microlock-FTLeveling Foot, 1/4-20 Thread, Microlock | 3 Weeks | ||||
![]() | M-XP-5Support Rod, Microlock Breadboard, 127 mm Height, 39.7 mm Diameter, M6 | 4 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P-3Optical Post, 3 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform | In Stock | ||||
![]() | P-7Optical Post, 7 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform | In Stock | ||||
![]() | M-SG-34-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 900 x 1200 x 59 mm, Microlocks,M6 | 4 Weeks |





















