Pedestal Pillar Spacer, 0.50 in. Thick, 1.5 in. Diameter, 1/4-20 CLR

  • Type
    Post Spacer
  • Height
    12.7 mm  
  • Thread Type
    1/4-20 (M6) CLR
  • Material
    Stainless Steel
  • Diameter
    38.1 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C