Pedestal Pillar Spacer, 0.125 in. Thick, 1.5 in. Diameter, 1/4-20 CLR

Technical Specs

  • Type
    Post Spacer
  • Height
    3.2 mm  
  • Thread Type
    1/4-20 (M6) CLR
  • Material
    Stainless Steel
  • Diameter
    38.1 mm  

Similar Products

Compatible Products

Accessory Products