Optical Post, 2.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread

The SR-2E Optical Pedestal Pillar Extension is 1.5 in. diameter and is used to extend height of an SR-Z pedestal pillar by 2.0 in. It has 1/4-20 threaded holes at each end and a cross-drilled hole to assist in tightening. It can be combined with a SR-B pedestal base for a non-magnetic pedestal base configuration.
Specifications
- TypeExtension Post
- Height50.8 mm
- Thread Type1/4-20
- MaterialStainless Steel
- Diameter38.1 mm
Resources & Downloads
Other
SR-2E RoHS Certificate(277.5 kB, PDF) SR-2E_RoHS2021.pdf(680.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25.75ABlack Oxide Screw Kit, Set Screws, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-10Black Oxide Screw Kit, Socket Head Cap, Assortment, Qty 180 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75BBlack Oxide Screw Kit, Socket Head Cap, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-1EOptical Post, 1.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-3EOptical Post, 3.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.125-SPedestal Pillar Spacer, 0.125 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.50-SPedestal Pillar Spacer, 0.50 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.25-SPedestal Pillar Spacer, 0.25 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-1ZPedestal Pillar, Magnetic Base, 1 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-ADPMirror Mount Adaptor, 1.5 in. Diameter Posts and Pillars, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-BPedestal Mounting Base, 1.5 in. Diameter Posts and Pillars, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-4POptical Post, 4.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-4POptical Post, 4.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















