Pedestal Pillar Spacer, 0.063 in. Thick, 1.5 in. Diameter, 1/4-20 CLR

The SR-0.063-S Pedestal Pillar Spacer allows you to adjust the fixed height of our 1.5 in. (38.1 mm) diameter pedestal pillars by 1/16th of an inch (1.59 mm). With pedestal pillar spacers, getting closer to the exact optical height without sacrificing stability is now possible. 1/4-20 (M6) CLR hole.
Specifications
- TypePost Spacer
- Height1.6 mm
- Thread Type1/4-20 (M6) CLR
- MaterialStainless Steel
- Diameter38.1 mm
Resources & Downloads
Other
SR-0.063-S RoHS Certificate(278.2 kB, PDF) SR-0-063-S_RoHS2021.pdf(682.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-0.50-SPedestal Pillar Spacer, 0.50 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.125-SPedestal Pillar Spacer, 0.125 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.25-SPedestal Pillar Spacer, 0.25 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-2ZPedestal Pillar, Magnetic Base, 50.8 mm Height, 38.1 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-0.5EOptical Post, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-0.50-SPedestal Pillar Spacer, 0.50 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.125-SPedestal Pillar Spacer, 0.125 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.25-SPedestal Pillar Spacer, 0.25 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-2EOptical Post, 2.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-ADPMirror Mount Adaptor, 1.5 in. Diameter Posts and Pillars, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-1EOptical Post, 1.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-2ZPedestal Pillar, Magnetic Base, 2 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-BPedestal Mounting Base, 1.5 in. Diameter Posts and Pillars, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-3ZPedestal Pillar, Magnetic Base, 3 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-10Black Oxide Screw Kit, Socket Head Cap, Assortment, Qty 180 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75ABlack Oxide Screw Kit, Set Screws, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75BBlack Oxide Screw Kit, Socket Head Cap, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |





















