Optical Post, 7 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform

The P-7 Optical Platform Pillar is part of the 290-8 Fixed Height Platform. This 1.0 in. diameter platform pillar is made from rigid steel with a durable, satin-chrome finish. It has a 7.0 in. height and 1/4-20 Threads.
Specifications
- TypePlatform Pillar
- Height177.8 mm
- Thread Type1/4-20
- MaterialSteel
- Diameter25.4 mm
Resources & Downloads
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P-3Optical Post, 3 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform | In Stock | ||||
![]() | P-5Optical Post, 5 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4EOptical Post, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1TTable Mount Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 290-8Complete Platform Assembly, 8.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-4Complete Platform Assembly, 4.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-6Complete Platform Assembly, 6.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-TPTop Plate, Fixed Height Platform, 6 x 10 in., 1/4-20 Thread, (12) 1/4-20 CLR. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-BPBase Plate, Fixed Height Platform, 10 in. x 6 in., (10) 1/4-20 CLR. | 4 Weeks |


















