Optical Post, 50.8 mm Height, 38.1 mm Diameter, M6 Thread

The M-SR-2E Optical Pedestal Pillar Extension is 38.1 mm diameter and is used to extend height of an SR-Z pedestal pillar by 50.8 mm. It has M6 threaded holes at each end and a cross-drilled hole to assist in tightening. It can be combined with a SR-B pedestal base for a non-magnetic pedestal base configuration.
Resources & Downloads
2D Product Drawings
SR-E(94.9 kB, PDF)
Other
M-SR-2E RoHS Certificate(277.5 kB, PDF) M-SR-2E_RoHS2021.pdf(680.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-M5Black Oxide Screw Kit, Metric Socket Head Cap, Assortment, Qty 180 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6.16ABlack Oxide Screw Kit, Set Screws, M6 x 16mm, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6.16BBlack Oxide Screw Kit, Socket Head Cap, M6 x 16mm, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SR-3EOptical Post, 76.2 mm Height, 38.1 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.50-SPedestal Pillar Spacer, 0.50 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1EPedestal Extender, 25.4 mm Height, 12.7 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-0.25-SPedestal Pillar Spacer, 0.25 in. Thick, 1.5 in. Diameter, 1/4-20 CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2EOptical Post, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SR-1ZPedestal Pillar, Magnetic Base, 25.4 mm Height, 38.1 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-BPedestal Mounting Base, 38.1 mm Diameter Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-ADPMirror Mount Adaptor, 38.1 mm Diameter Posts and Pillars, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-4POptical Post, 101.6 mm Height, 38.1 mm Diameter, M6 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-QRod Mounting Cube, 38.1 mm Diameter Posts and Pillars, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





















