Pedestal Extender, 25.4 mm Height, 12.7 mm Diameter, M4 Thread

The M-SP-1E Precision Ground Stainless Steel Mini Extension Post, is 12.7 mm diameter with a 25.4 mm height. This extension post has an M4 tapped hole on both ends and is used to extend the height of an SP or SP-Z post. SP Series Posts are also compatible with VPH and VPT Series Post Holders.
Specifications
- TypePedestal Extension
- Diameter12.7 mm
- Height25.4 mm
- Thread TypeM4
- MaterialStainless Steel
- Pack Quantity1
Resources & Downloads
Other
M-SP-1E RoHS Certificate(278.8 kB, PDF) M-SP-1E_RoHS2021.pdf(685.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DE-M4-0.63Double-Ended Set Screw, M4, 15.9 mm Long, Qty 10 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FC-1Post Clamp, Optical Filter, 12.7 mm Optical Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-1.5Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-1EOptical Post, 25.4 mm Height, 38.1 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-0.5EPedestal Extender, 12.7 mm Height, 12.7 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-.75Optical Post, 19.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-0.25-S-10Pedestal Spacer Pack, 1/4 in., 0.5 in. Diameter, 8-32 (M4) CLR, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














