Pedestal Pillar, Magnetic Base, 152.4 mm Height, 38.1 mm Diameter, M6

The M-SR-6Z Optical Pedestal Pillar is 38.1 mm diameter with a height of 152.4 mm and constructed from solid stainless steel. SR Series optical pedestal pillars are designed for maximum stability by integrating multiple features into a single part. Rather than having several separate adaptors, these support pillars have a machined-in pedestal base and multiple machined-in mounting holes. For additional ease of use and functionality, each of the SR-Z rods incorporates graduated height marks and an integrated high-strength magnet in the pedestal pillar base. The SR-F, all-stainless steel clamping fork, is used to clamp these rods on to an optical table.
Specifications
- TypeMagnetic Pedestal Pillar
- Height152.4 mm
- Thread TypeM4 and M6
- MaterialStainless Steel
- Diameter38.1 mm
Resources & Downloads
Other
M-SR-6Z RoHS Certificate(278.6 kB, PDF) M-SR-6Z_RoHS2021.pdf(682 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-M6.16BBlack Oxide Screw Kit, Socket Head Cap, M6 x 16mm, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M5Black Oxide Screw Kit, Metric Socket Head Cap, Assortment, Qty 180 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6.16ABlack Oxide Screw Kit, Set Screws, M6 x 16mm, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-2ZOptical Pedestal, Magnetic Base, 50.8 mm Height, 12.7 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-BPedestal Mounting Base, 38.1 mm Diameter Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1ZOptical Pedestal, Magnetic Base, 25.4 mm Height, 12.7 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1.5ZOptical Pedestal, Magnetic Base, 38.1 mm Height, 12.7 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-3ZOptical Pedestal, Magnetic Base, 76.2 mm Height, 12.7 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SR-QRod Mounting Cube, 38.1 mm Diameter Posts and Pillars, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-ADPMirror Mount Adaptor, 38.1 mm Diameter Posts and Pillars, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-SCPost Clamp, Sliding, 38.1 mm Diameter Posts and Pillars, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-1EOptical Post, 25.4 mm Height, 38.1 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |





















