Optical Pedestal, Magnetic Base, 76.2 mm Height, 12.7 mm Diameter, M4 Thread

M-SP-3Z Precision Ground, Stainless Steel Mini Pedestal Post is 12.7 mm diameter with a length of 76.2 mm. It features an M4 tapped hole on the top and a magnet located in the base to steady the pedestal prior to clamping it to an optical table by a SP-F clamping fork. They are also compatible with 0.5 in. Post Holders for height adjustment.
Specifications
- TypeOptical Pedestal
- Diameter12.7 mm
- Height76.2 mm
- Thread TypeM4
- MaterialStainless Steel
- Pack Quantity1

Resources & Downloads
Other
M-SP-3Z RoHS Certificate(279.3 kB, PDF) M-SP-3Z_RoHS2021.pdf(688.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FC-1Post Clamp, Optical Filter, 12.7 mm Optical Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-3Optical Post, 76.2 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-3ZPedestal Pillar, Magnetic Base, 76.2 mm Height, 38.1 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3Optical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-FClamping Fork, 0.5 in. Optical Pedestals, 1/4-20(M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-8M4-10Thread Adaptor, 8-32 Male to M4 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-M2M4-10Thread Adaptor, M4 Male to M2 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M4M6-10Thread Adaptor, M4 Male to M6 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M4Q20-10Thread Adaptor, M4 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-FClamping Fork, 0.5 in. Optical Pedestals, 1/4-20(M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















