Thread Adaptor, M4 Male to 1/4-20 Male, pack of 10

  • Type
    Male/Male Thread Adaptor
  • Thread Type
    1/4-20, M4
  • Length
    11.4 mm
  • Material
    Stainless Steel
  • Quantity
    10  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C