Temperature Controller Module, 24W TEC, LDC-3908/3916

  • Type
    LDC-3908/3916 TEC Card
  • TE Current Range
    -3.00 to +3.00 A
  • TE Voltage Range
    -8.00 to +8.00 V
  • TE Output Power
    24 W  
  • Temperature Range
    –99.9 to 150°C
  • TEC Current 24h Stability
    <±0.01°C
  • TEC Current 1h Stability
    <±0.007°C
  • TEC Ripple/Noise (rms)
    <2 mA