Sorry, this product is no longer offered for sale. It was discontinued on Sep 1, 2020The recommended replacement product is ESP302-3N.
Motion Controller, ESP301, 3-Axis, USB,RS232

The ESP301-3N 3 Axis Motion Controller and Driver is the successor of the popular ESP300 motion controller. The ESP301 provides the same functionality as the ESP300 with a standard USB interface and extended front panel functions. For maximum backward compatibility, the ESP301 features the same motion commands and control algorithms and the same casing as the ESP300. The ESP301-3N drives and controls up to three axes of motion using any combination of DC or 2-phase stepper motors up to 3A per axis. This capability enables driving a large selection of Newport stages and actuators. Featuring an integrated manual front panel interface and Newport's unique ESP stage auto-detection and auto-configuration, the ESP301 provides most easy operation and excellent functionality at an affordable price.
For stage compatibility click here: Stage Compatibility Matrix
Please consider the new ESP302-3N.
Specifications
- Command Set100+ intuitive, 2 letter ASCII commands
- Computer InterfacesUSB, RS-232
- CompensationLinear error and backlash compensation
- Control AlgorithmDigital PID servo loop with velocity and acceleration feed forward
- Drive Type2 or 4-phase stepper and Brush DC
- ESP CompatibilityESP Stage Detection
- Contouring2D Contouring with continuous buffer loading, Trapezoidal velocity profile, S-curve velocity profile
- MotionSynchronized pt to pt, 3D Linear and 2D circular interpolation, Master-slave, Electronic Gathering
- Motor Control16 bit DAC resolution, 5 MHz maximum encoder input frequency, Digital PIDFF servo loop, 0.4 ms update rate
- Error CompensationLinear, Backlash
- Number of Axis3
- InterfaceFront Panel Keypad, 80 Character Alpha-Numeric LCD Display
- Dimensions76.2 H x 429.5 W x 320 D (mm)
- Weight6 kg
- Power Requirements115/230 V, 50/60 Hz wide input range
- ProgrammingASCII, LabView™, Newport ESP Utility, Store up to 99 programs in 64kB non-volatile memory
Resources & Downloads
3D Product Models
Application Notes
Bringing Motion to Art Galleries: Scanning X-ray Fluorescence with Newport Linear Stages(1.7 MB, PDF)
Other
RoHS Certificate for ESP301 family(137.6 kB, PDF)
Software
ESP301 Firmware History(86.7 kB, PDF) ESP301_Installer_Win10(9.1 MB, ZIP) ESP301 Firmware Installer V1.1.1(1.5 MB, ZIP)
Manuals
ESP301 User Manual(5.6 MB, PDF) ESP301 Controller GUI Manual(1.8 MB, PDF) ESP301 Command Interface Manual(820 kB, PDF)
Technical Notes
ESP301 and High Friction Stepper Motor Stages(103.9 kB, PDF) MKS GUI’s and Microsoft.NET Framework 3.5 SP1(1.4 MB, PDF) ESP302 vs Legacy ESP301 Tech Note(479.1 kB, PDF)
2D Product Drawings
ESP301-3N.pdf(547.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length | 4 Weeks | ||||
![]() | SMC-232RS-232-C Cable, 3 m Length, DB9F to DB9F | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100CCMotion Controller, Single-axis DC Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VP-25XA-XYZRMotorized XYZ Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer | 2 Weeks | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ILS100CCMotorized Linear Stage, 100 mm Travel, DC Motor, Rotary Encoder, 1/4-20 | 5 Weeks | ||||
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTS150PPMotorized Linear Stage, Steel, 150 mm Travel, Stepper Motor, M4 and M6 | In Stock | ||||
![]() | GTS30VMotorized Vertical Stage, High Precision, 30 mm Travel, GTS Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













