Sorry, this product is no longer offered for sale. It was discontinued on Jun 1, 2018. The recommended replacement product is CS130B-1-MC.

1/8m Monochromator, High Res., 200-1200 nm, RS232/GPIB, Micrometer Slits

Technical Specs

  • Blaze Wavelength
    250 nm, 500 nm
  • Communication Interfaces
    RS232 and IEEE-488
  • Focal Length
    130 mm  
  • Line Density
    2400 and 1200 lines/mm
  • Number of Ports
    2  
  • Slits
    Micrometer Adjustable
  • Wavelength Range
    200-1200 nm
  • Wavelength Accuracy
    0.50 nm  
  • Wavelength Precision
    0.11 nm  
  • Stray Light
    3E-4
  • F/#
    F/3.7
  • Flange Series Size
    1.5 inch  
  • Half Angle
    5,1
  • Number of Gratings Supported
    2  
  • Wavelength Selection Method
    Motorized
  • Weight
    3 kg  
  • Power Requirements
    100-240 VAC, 47-63 Hz
  • Grating Type
    Ruled