Diffraction Grating, Cornerstone 130, Ruled, 2400 l/mm, 275 nm blaze, 200-800 nm

  • Type
    Ruled
  • Grooves per mm
    2400  
  • Blaze Wavelength
    275 nm
  • Primary Wavelength Region
    200 to 800 nm
  • Peak Efficiency
    69%
  • Reciprocal Dispersion
    3.3 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective