Diffraction Grating, Cornerstone 130, Ruled, 1200 l/mm, 500 nm blaze, 300-1100 nm

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    500 nm
  • Primary Wavelength Region
    300 to 1100 nm
  • Peak Efficiency
    73%
  • Reciprocal Dispersion
    6.7 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective