QTH Lamp Housing, Research, 10-250 W, F/1 FS Asphere, Collimated

The 67011 Research QTH Lamp Housing holds 10 to 250 Watt Quartz Tungsten Halogen lamps. The housing includes a F/1 Fused Silica Asphere condenser for a 1.3 inch (33 mm) diameter collimated output beam at the 1.5 Inch Series output flange. A rear reflector has been integrated into the housing to collect the lamp's back radiation. Complete with external lamp and reflector adjustment knobs, the lamp position can be finely tuned to align the filament for best optical throughput. A power regulated fan has also been designed into the housing to cool the lamp during operation and prevent overheating.
Included with this housing is Interconnection Cable 70050 to ensure proper electrical connection to the appropriate Oriel® Power Supply. All you need is the lamp and socket adapter and, of course, the appropriate power supply.
Specifications
- TypeQTH Lamp Housing
- Lamp TypeQuartz Tungsten Halogen (QTH)
- Lamp Wattage10 - 250 W
- Output Beam Size33 mm
- Condenser TypeAsphere
- F/#F/1
- Output BeamCollimated
- Lens MaterialFused Silica
- Lens Transmittance Range240 - 2500 nm
- Lens Multiplication Factor0.11
- Flange Series Size1.5 Inch
Resources & Downloads
Other
MKS EU ROHS3 - Research and Q Series Lamp Housings(239.5 kB, PDF)
Related Products
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66881QTH Lamp Housing, Research, 10-250 W, F/0.85 Borofloat Glass, Collimated | In Stock | ||||
![]() | 66884QTH Lamp Housing, Research, 10-250 W, F/1, 2 Element FS, Collimated | |||||
![]() | 67009QTH Lamp Housing, Research, 10-250 W, F/2.2 FS Asphere, Collimated | 4 Weeks |





