Prism Mount, 0.25 to 1.00 in., ±5 °, M4

The 9411-M Prism-Beamsplitter mount offers three orthogonal axes of rotation. Designed for intuitive alignment, the rotation point is located under the center of the mounting plate so that you get minimal translation during adjustments. Our novel spring clamp (simply press the post down to hold your cube) means you don't need to use messy double-stick tape or wax. M4 Thread.
Specifications
- Adjustment TypeAdjustment Screw
- Angular Range±5°
- Sensitivity9 arc sec
- Load Capacity7 N
- MountingM4 Thd.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PRC-3Optical Rail Carrier, 3.0 in. Length, 1/4-20 Thread, PRL Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-12Precision Optical Rail, 12.46 in. Length, 3.93 in. Width, 12 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-6Precision Optical Rail, 6.56 in. Length, 3.93 in. Width, 6 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRC-1Optical Rail Carrier, 1.0 in. Length, 1/4-20 Thread, PRL Series | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRXRail Indexing Block, 0.5 in. (12.7 mm) Length, No Holes, PRL Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9411-MPrism Mount, 0.25 to 1.00 in., ±5 °, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-IBC-1Prism-Cube Gimbal Mount, 3-Axis, 1.0 in., Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P100-PPlatform Optical Mount, Performa, 1.0 in., 2 Knob Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-8Optical Post, 8 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-12Optical Post, 12 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















