Rotary Mount, 1 inch Waveplates or Polarizers, M4 Thread

The 9401-M Metric Rotary Mount is perfect for mounting 1.0 inch diameter wave plates or polarizers. This affordable patented rotary stage gives you 360° rotation and 0.1° resolution with a built-in vernier scale. A removable lever lets you easily make both coarse and fine adjustments. To prevent accidental misalignment, simply remove the lever from the stage. The mount can be installed on an optical post or pedestal with its M4 thread and includes one retaining ring with 1.040-32 thread.
Specifications
- Optic Diameter25.4 mm
- Angular Range360°
- Drive TypeLever
- Sensitivity0.1°
- Clear Aperture20.6 mm
- Thread TypeM4
- MaterialAluminum
- Retaining Ring Thread1.040-32
Resources & Downloads
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSA-1TISolid Insert, RSP-1T Rotation Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10P309AR.16Linear Polarizer, Polarcor, 10,000:1, 960-1160 nm, 25.4 mm | |||||
![]() | U100-A-LH-2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs, Left-Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-1Cube Beamsplitter Holder, 1.0 in. Cubes, 2.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10P109AR.16Linear Polarizer, Polarcor, 10,000:1, 740-860 nm, 25.4 mm | |||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10LP-VIS-BLinear Polarizer, Polymer Film, 700:1, 430-670 nm, 25.4 mm |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-05rMirror Mount, Industrial, Vertical Drive, Rear Load, 0.5 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9944-MOptical Pedestal, 25.4 mm Height, 0.7 in. Diameter, M4 Thread | In Stock | ||||
![]() | 9945-MOptical Pedestal, 38.1 mm Height, 0.7 in. Diameter, M4 Thread | In Stock |
















