Sorry, this product is no longer offered for sale. The recommended replacement product is LDC3736.

Laser Diode Controller, 500/1500mA, 10V, 32W TEC, USB [Discontinued]

Specifications

  • Laser Current
    1.5 A
  • Laser Compliance Voltage
    10 V
  • TE Current Range
    -4.00 to +4.00 A
  • TE Voltage Range
    -8.00 to +8.00 V
  • TE Output Power
    32 W
  • Temperature Range
    -100 to 250°C
  • Computer Interfaces
    USB
  • Connector Type
    25-pin D-sub
  • Power Requirements
    100/120/220/240 VAC, 50/60 Hz universal input
  • Laser Current Accuracy
    ±0.05% of FS
  • External Modulation High Bandwidth
    500 / 1400 kHz
  • External Modulation Low Bandwidth
    15 kHz
  • Laser Output Noise/Ripple Low Bandwidth
    <25 µA
  • Laser Output Noise/Ripple High Bandwidth
    <20 µA / <50 µA
  • TEC Current Limit Accuracy
    ±0.03%
  • TEC Current 24h Stability
    ±0.002°C
  • TEC Current 1h Stability
    ±0.001°C
  • TEC Ripple/Noise (rms)
    <0.5 mA
  • Monitor Current Accuracy
    ±1% of FS
  • Monitor Current Range
    0 to 500 mA / 0 to 1500 mA
  • Photodiode Current Range
    0 to 5 mA
  • Photodiode Reverse Bias
    Adjustable, 0 to 5 V
  • Compatible Sensors
    Thermistors, Platinum RTD, AD590 and LM335 IC
  • Operating Temperature
    0 to 40°C
  • Operating Humidity
    <90% relative humidity non-condensing
undefined
undefined
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC305HCable, Laser Driver to Mount, 6 Amp, 7W2 Male to DB9 Male
In Stock
$195
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male$125
Laser Diode Driver CablesCC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
In Stock
$100
Laser Diode TEC CablesCC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male
In Stock
$145
Laser Diode TEC CablesCC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female
In Stock
$220
Laser Diode TEC CablesCC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male
In Stock
$112
Laser Diode TEC CablesCC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female$110

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Controller, LDC-37X6LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB
In Stock
$4,875
Laser Diode Controller, LDC-37X6LDC-3736Laser Diode Controller, 1/2/4A, 18V, 128W TEC, USB & GPIB, High Compliance Voltage$5,935