Laser Diode Controller, 1/2/4A, 18V, 128W TEC, USB & GPIB, High Compliance Voltage

The LDC-3736 Precision Laser Controller combines a precision laser current source with a high-power thermoelectric temperature controller specially designed to control high compliance voltage laser diodes. Standard features include triple current range, high stability, and low noise current output. Maximum output current levels of 1A/2A/4A allow for control of a wide range of laser diodes.
Multiple levels of laser protection are built into the controller, including slow start, adjustable current and voltage limits, intermittent contract protection, and output shorting relays. The integrated 128 W thermoelectric temperature controller will typically achieve temperature stability within ±0.003°C.
For automated testing applications in an R&D or production environment, remote operation is easily accomplished through the GPIB/IEEE-488 or USB remote interface. Automated LIV testing commands are built into the instrument firmware. For virtual instrument programming, LabVIEW® instrument drivers are available for download.
We offer a wide variety of precision laser diode mounts with plug and play compatibility with our laser diode instrumentation.
Resources & Downloads
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Protecting Your Laser Diode(2.3 MB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF) Differences Between Threshold Current Calculations(1.5 MB, PDF)
Software
LDC-37X6 LabVIEW Drivers Version 1.1(440.1 kB, ZIP)
Manuals
LDC-37X6 Laser Diode Controller User Manual(6.5 MB, PDF)
Literature
LDC-3736 High Voltage Precision Laser Diode Controller Brochure(816.3 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Technical Notes
LDC-37X6 Laser Protection MKS Technical Note(1.5 MB, PDF) LDT-5900C and LDC-37X6 Series Temperature Stability Technical Note TN#5910C-1(1.9 MB, PDF)
Other
MKS EU ROHS3 - LDC37X6 Series(264 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | In Stock | ||||
![]() | CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire | In Stock | ||||
![]() | CC594HCable, TEC Controller to Bare Wire, 10 Amp, DB25 Male | In Stock | ||||
![]() | CC595SControl Cable, TEC Controller to Mount, 5 Amp, DB25 Male to DB9 Female | In Stock | ||||
![]() | CC596HTEC Controller to Mount Cable, 10 Amp, DB25 Male to 7W2 Female | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | In Stock | ||||
![]() | CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | In Stock | ||||
![]() | CC595SControl Cable, TEC Controller to Mount, 5 Amp, DB25 Male to DB9 Female | In Stock | ||||
![]() | CC594HCable, TEC Controller to Bare Wire, 10 Amp, DB25 Male | In Stock |








