About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Power Supply, Lamp, AC, Xenon, 6 mA, 230 VAC, 50 Hz


Power Supply, Lamp, AC, Xenon, 6 mA, 230 VAC, 50 Hz
Model: 6044
Product Series Overview
Pencil Style Calibration LampsThe 6044 AC Lamp Power Supply is designed to operate Xenon pencil style calibration lamps. This power supply is required for lamp operation. This supply regulates variations in output intensity, which has the added benfit of prolonging lamp life. It is rated for 6 mA of output current and has a 230 VAC, 50 Hz input power requirement.
Specifications
- Lamp TypeXe
- Power Requirements220-240 VAC, 50 Hz
- Lamp Current6 mA
- Lamp TypeXe
- Power Requirements220-240 VAC, 50 Hz
- Lamp Current6 mA
Resources & Downloads
Technical Notes
Typical Spectra of Pencil Style Calibration Lamps(1.4 MB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6033Spectral Calibration Lamp, Xenon, 6 ±3 mA, 250 Hour Rated Life | UNIVERSAL |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6043Power Supply, Lamp, AC, Xenon, 6 mA, 115 VAC, 60 Hz | UNIVERSAL |
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6039Small Aperture Shield, 0.312 x 0.625 inch Aperture | UNIVERSAL | |||||
![]() | 6038Pinhole Shield, 0.040 inch Diameter Aperture | UNIVERSAL | |||||
![]() | 6040Large Aperture Shield, 0.188 x 1.5 inch Aperture | UNIVERSAL | |||||
![]() | 6057Safety Filter, Pencil Style Calibration Lamps | UNIVERSAL | |||||
![]() | 6042Long Wave Filter, Pencil Style Calibration Lamp | UNIVERSAL | |||||
![]() | 6058NSFiber Optic Accessory, SMA Adapter, Optical Post not Included | UNIVERSAL | |||||
![]() | 6041Short Wave Filter, Pencil Style Calibration Lamp | UNIVERSAL | |||||
![]() | 63670Lamp Holder, 2 inch Optical Post Included | UNIVERSAL | |||||
![]() | 78819Spectral Calibration Lamp Mount, 1.5-Inch Series Flange | UNIVERSAL |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6033Spectral Calibration Lamp, Xenon, 6 ±3 mA, 250 Hour Rated Life | UNIVERSAL | |||||
![]() | 6046Power Supply, Lamp, AC, Neon, Argon or Krypton, 10 mA, 230 VAC, 50 Hz | UNIVERSAL | |||||
![]() | 6048Power Supply, Lamp, AC, Hg(Ar) or Hg(Ne), 18 mA, 230 VAC, 50 Hz | UNIVERSAL | |||||
![]() | 6035Spectral Calibration Lamp, Hg (Ar), 18±5 mA, 5000 Hour Rated Life | UNIVERSAL | |||||
![]() | 6030Spectral Calibration Lamp, Argon, 10 mA, 500 Hour Rated Life | UNIVERSAL |











