Manual Linear Stage, Crossed-Roller Bearings, Aperture, 1.0 in. Travel, 1/4-20

The 426A High-Performance Low-Profile Crossed-Roller Bearing Linear Stages feature crossed-roller bearings running on ground steel V-ways to provide an attractive combination of high-resolution movement, low runout, and large load capacity. This version features a 2.0 inch diameter aperture in the center of the mounting plate with 1/4-20 tapped holes and a 1 inch travel range. The stages are easily stacked for XY applications, and may be combined with our Model 360-90 Angle Bracket for XYZ configurations.
Crossed-Roller Bearings For High Load Capacity Over Longer Travel Ranges
Preloaded crossed-roller bearings provide repeatable, zero stick-slip linear motion with negligible side-play. The roller strips hold cylindrical rollers alternately inclined 90° to assure constant linear contact with the hardened and ground ways. With the additional mounting area on the 426/436 long-rage stages, crossed-roller bearings are used to provide a higher center load capacity while maintaining smooth travel over the entire 1 or 2 in travel. Actuators are spring supported for minimal backlash and achieve <150 µrad deviation, all of which is verified and assured by Newport’s Interferometric Quality Assurance Facility.
Reconfigurable for Left- or Right-Handed Applications
These extended range stages are designed with symmetrical features allowing them to be reconfigured for left- or right-handed operation. This video shows a 426 stage being reconfigured to have the actuator accessible from the opposite side of the stage. A left-handed configuration is recommended when using the stage for vertical translation, and it may also be useful for improving adjustment accessibility in some systems.
Build Multi-Axis Stage Stacks
Our 426/436 Series stages are easily stacked and may also be combined with our Model 360-90 Slotted Angle Bracket for 3-Axis (XYZ) translation. A non-influencing lock secures travel of each stage. The mounting area features an array of 1/4-20 or M6 tapped holes on either a solid platform, or one with a 2-in. diameter aperture (Models 426A and 436A), which is unobscured over 0.625 in. (16 mm) of travel. This video demonstrates how to assemble a 3-axis (XYZ) manual linear translation system with 3x 426 stages and a 360-90 angle bracket. (Note that a left-handed configuration is recommended for vertical translation.)
Compatible With Manual or Motorized Actuators
Specifications
- Axes of TravelX
- Maximum Stage Travel25 mm
- 325 N
- 67 N
- Angular Deviation<150 µrad
- MaterialAluminum
- BearingsCrossed-Roller Bearings
- Drive LocationSide drive
- Platform Size3.5 x 3.5 in.
- Aperture Diameter2.0 in.
- Height1.0 in.
- Weight1.400 lbs
- Thread Type1/4-20
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Digital Micrometer
- Recommended Lockable Micrometer
- Recommended TRA Motorized Actuator
- Recommended TRB Motorized Actuator
- Recommended LTA Motorized Actuator
Resources & Downloads
Other
MKS EU ROHS3 - 426 436 Series(220 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 360-45Angle Bracket, 45°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-30Angle Bracket, 30°/60°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | AB-4Actuator Push Block, Spare, 423/433/443/426/436 Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 436AManual Linear Stage, Crossed-Roller Bearings, Aperture, 2.0 in. Travel, 1/4-20 | |||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 426Manual Linear Stage, Crossed-Roller Bearings, 1.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 406XY Linear Stage, 13 mm Travel, 1/4-20 Thread, Aperture | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DM-25LLockable Differential Micrometer, 25 mm Coarse, 0.2 mm Fine,11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | 12 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






















