Fiber-Optic Receiver, NIR, 12 GHz, FC Multimode

The 1544-A-50 Near-IR Fiber-Optic Receiver is ideal for applications that require high sensitivity, high speed, and clean responses. It offers clean responses and 32-ps rise times making it well-suited for time-domain characterization of 10-Gbit/s components. Its high gain and well-behaved frequency response also make it useful for frequency-domain measurements. For higher responsivity from 800-1650 nm, this photoreceiver has a 50 µm core multimode fiber input and consists of our new, improved InGaAs PIN photodiodes followed by GaAs HBT amplifiers.
An external power supply, which must be purchased separately, is required – we recommend our
Resources & Downloads
2D Product Drawings
15xx-A Drawing.pdf(850.8 kB, PDF)
Other
RoHS Declaration - 10x4 14x4 15x4 Detectors.pdf(353.2 kB, PDF) CE Declaration1544-A 1544-A-50.pdf(236.3 kB, PDF)
Manuals
90063253_A_High Speed Detector and Receiver User Manual.pdf(756.2 kB, PDF)
Related Products
Accessories (sold separately)
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC | In Stock | ||||
![]() | 1226Connector Adapter, Female SMA to Male BNC | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1227NFFlexible Cable, 40 GHz, Wiltron K Male to Female, 24 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Included Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m | In Stock | ||||
![]() | 0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1544-AFiber-Optic Receiver, NIR, 12 GHz, 800-1650 nm, FC Singlemode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1544-A-50Fiber-Optic Receiver, NIR, 12 GHz, FC Multimode | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1544-B-50Fiber-Optic Receiver, DC-Coupled, 800-1650 nm, 12 GHz, FC Multimode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







