Compare Model Drawings, CAD & Specs Lens Shape Diameter Effective Focal Length (EFL) Numerical Aperture Availability Price
$136
In Stock
Bi-Convex Aspheric 5.42 mm 4.47 mm 0.47
In Stock
$122
In Stock
Plano-Convex Aspheric 7.2 mm 6.24 mm 0.4
In Stock
$127
In Stock
Bi-Convex Aspheric 3.0 mm 2.00 mm 0.5
In Stock
$107
In Stock
Plano-Convex Aspheric 4.0 mm 2.72 mm 0.55
In Stock
$107
In Stock
Plano-Convex Aspheric 7.2 mm 11.0 mm 0.3
In Stock
$116
In Stock
Plano-Convex Aspheric 6.325 mm 4.5 mm 0.6
In Stock
$127
6 Weeks
Plano-Convex Aspheric 9.936 mm 8.0 mm 0.5
6 Weeks
$107
In Stock
Plano-Convex Aspheric 6.5 mm 15.29 mm 0.16
In Stock
$107
In Stock
Plano-Convex Aspheric 6.5 mm 18.4 mm 0.15
In Stock
$107
In Stock
Bi-Convex Aspheric 6.325 mm 3.10 mm 0.7
In Stock
$127
In Stock
Bi-Convex Aspheric 6.35 mm 4.03 mm 0.64
In Stock
$107
In Stock
Plano-Convex Aspheric 4.7 mm 4.50 mm 0.42
In Stock
$107
In Stock
Plano-Convex Aspheric 4.0 mm 2.8 mm 0.6
In Stock
$116
Plano-Convex Aspheric 2.0 mm 5.00 mm 0.15
$127
In Stock
Bi-Convex Aspheric 4.7 mm 2.8 mm 0.5 mm (front), 0.3 mm (rear)
In Stock
$107
In Stock
Plano-Convex Aspheric 6.35 mm 13.86 mm 0.18
In Stock
$116
In Stock
Plano-Convex Aspheric 4.0 mm 3.0 mm 0.5
In Stock
$150
In Stock
Plano-Convex Aspheric 6.325 mm 4.00 mm 0.6
In Stock

Specifications

  • Lens Type
    Molded Glass Aspheric
  • Antireflection Coating
    350-700 nm
  • Coating Code
    -A
  • Surface Quality
    40-20 scratch-dig

Features

Advantage of Aspheric Lenses

In applications that require large acceptance angles, such as light gathering for illumination, spherical lenses are unsuitable due to spherical aberration, or the effect of refractive power of a spherical surface becoming greater with increasing aperture. Aspheric lenses maintain constant focal length or very high NA, avoiding the need for multiple elements to correct spherical aberration. This simplifies system design by reducing weight and component count. It also results in less transmission loss, and less ghosting due to having fewer surfaces. The primary drawback of aspheric lenses is off-axis performance is poor. This is not a problem for coupling to and from optical fibers or collimating light sources, but aspheric lenses are not usable over a wide field of view.

Molded Glass Aspheric Construction

These Geltech lenses are made from Corning C0550 glass, which features low dispersion (Vd=50.40). Typical applications include fiber coupling, laser diodes, medical lasers, optical data storage, and barcode scanners.  Mounted versions with a 304 stainless steel holder are also available.

Mounting Options

We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.

Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing. 

Lens Diameter LH-A-GRP
A-Line™ Lens Mounts
LT_Series_group_update
LT Series Lens Tubes
OM-multi_axis_lens_pos-S
LP Series Lens Positioners
optics-cage-plus-S
Optics Cage Plus Series
76.2 mm (M-) LH-3A N/A N/A N/A
50.8 mm (M-) LH-2A
LH-2N
LT20-05
LT20-10
LT20-20
LT20-30
LP-2A
LP-2A-XY
LP-2A-XYZ
N/A
38.1 mm (M-) LH-1.5A LT20 lens tube with
LH-2R1.5 adapter
LP-2 lens positioner with
LPLH-1.5T adapter
N/A
25.4 mm (M-) LH-1A
LH-1N
LH-1XY
LH-1TZ-A
LH-1TZ
LT10-05
LT10-10
LT10-20
LT10-30
LP-1A
LP-1A-XY
LP-1A-XYZ
OC1-LH1-S
OC1-LH1
OC1-LH1-TZ
OC1-LH1-XY
OC1-LH1-XYA
OC1-LH1-XYC
OC1-LH1-XYZ
12.7 mm (M-) LH-0.5A
LH-05N
LT05-05
LT05-10
LP-05A
LP-05A-XY
LP-05A-XYZ
N/A
6.35 mm LH-05DB with
LH-50R25 adapter
LT05 lens tube with
LH-50R25 adapter
LP-05 lens positioner with
LPLH-25T adapter
N/A

For non-standard sizes not listed above, check out our variable size lens mounts.