About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Aspheric Lens, Molded Glass, 6.50 mm, 18.40 mm FL, 0.15 NA, 350-700 nm




Aspheric Lens, Molded Glass, 6.50 mm, 18.40 mm FL, 0.15 NA, 350-700 nm
Model: KGA280-A
In Stock
Product Series Overview
Visible Molded Glass Aspheric LensesThe KGA280-A Geltech Molded Glass Aspheric Lens is a very economic choice for collimating or focusing light at high magnification. It is made from CDGM D-ZK3 glass, which features low dispersion (Vd=61.15). Typical applications include fiber coupling, laser diodes, medical lasers, optical data storage, and barcode scanners. This 6.50 mm diameter lens has an effective focal length of 18.40 mm and a 0.15 NA. It has a Visible anti-reflective coating for 350-700 nm.
Specifications
- Lens TypeMolded Glass Aspheric
- Lens ShapePlano-Convex Aspheric
- Diameter6.5 mm
- Antireflection Coating350-700 nm
- Coating Code-A
- Lens MaterialD-ZK3
- Surface Quality40-20 scratch-dig
- Effective Focal Length (EFL)18.4 mm
- Edge Thickness (T<sub>e</sub>)0.250 mm
- Working Distance17.11 mm
- Design Wavelength780 nm
- Diameter Tolerance±0.015 mm
- Clear Aperture5.50 mm
- Cleaning
- Numerical Aperture0.15
- Lens TypeMolded Glass Aspheric
- Lens ShapePlano-Convex Aspheric
- Diameter6.5 mm
- Antireflection Coating350-700 nm
- Coating Code-A
- Lens MaterialD-ZK3
- Surface Quality40-20 scratch-dig
- Effective Focal Length (EFL)18.4 mm
- Edge Thickness (T<sub>e</sub>)0.250 mm
- Working Distance17.11 mm
- Design Wavelength780 nm
- Diameter Tolerance±0.015 mm
- Clear Aperture5.50 mm
- Cleaning
- Numerical Aperture0.15
Resources & Downloads
Other
KGA280-A RoHS Certificate(264.7 kB, PDF) KGA280-A_ROHS2-2021.pdf(279.1 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





