Aspheric Lens, Molded Glass, 6.325 mm, 3.10 mm FL, 0.68 NA, 350-700 nm

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Bi-Convex Aspheric
  • Diameter
    6.35 mm
  • Antireflection Coating
    350-700 nm
  • Coating Code
    -A
  • Lens Material
    D-ZK3
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    3.10 mm  
  • Working Distance
    1.59 mm  
  • Design Wavelength
    830 nm
  • Diameter Tolerance
    ±0.015 mm
  • Clear Aperture
    5.00 mm
  • Cleaning
  • Numerical Aperture
    0.68