Aspheric Lens, Molded Glass, 4.00 mm, 2.72 mm FL, 0.55 NA, 350-700 nm

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Plano-Convex Aspheric
  • Diameter
    4.0 mm
  • Antireflection Coating
    350-700 nm
  • Coating Code
    -A
  • Lens Material
    D-ZLaF52LA
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    2.72 mm  
  • Working Distance
    0.97 mm  
  • Design Wavelength
    780 nm
  • Shape S2
    Convex
  • Diameter Tolerance
    ±0.015 mm
  • Clear Aperture
    3.00 mm
  • Cleaning
  • Numerical Aperture
    0.55  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C