Aspheric Lens, Molded Glass, 2.00 mm, 5.00 mm FL, 0.15 NA, 350-700 nm

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Plano-Convex Aspheric
  • Diameter
    2.0 mm
  • Antireflection Coating
    350-700 nm
  • Coating Code
    -A
  • Lens Material
    D-ZK3
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    5.00 mm  
  • Center Thickness (Tc)
    0.991 mm  
  • Working Distance
    4.368 mm  
  • Design Wavelength
    1550 nm
  • Diameter Tolerance
    ±0.015 mm
  • Center Thickness Tolerance
    ±0.05 mm
  • Clear Aperture
    0.063 inch
  • Cleaning
  • Numerical Aperture
    0.15