Aspheric Lens, Molded Glass, 3.00 mm, 2.00 mm FL, 0.47 NA, 350-700 nm

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Bi-Convex Aspheric
  • Diameter
    3.0 mm
  • Antireflection Coating
    350-700 nm
  • Coating Code
    -A
  • Lens Material
    D-ZLaF52LA
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    2.00 mm  
  • Edge Thickness (Te)
    0.275 mm  
  • Working Distance
    1.09 mm  
  • Design Wavelength
    780 nm
  • Shape S2
    Convex
  • Diameter Tolerance
    ±0.015 mm
  • Clear Aperture
    2.00 mm
  • Cleaning
  • Numerical Aperture
    0.5