Aspheric Lens, Molded Glass, 5.42 mm, 4.47 mm FL, 0.47 NA, 350-700 nm

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Bi-Convex Aspheric
  • Diameter
    5.42 mm
  • Antireflection Coating
    350-700 nm
  • Coating Code
    -A
  • Lens Material
    ECO550
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    4.47 mm  
  • Working Distance
    1.88 mm  
  • Design Wavelength
    780 nm
  • Shape S2
    Convex
  • Diameter Tolerance
    ±0.015 mm
  • Clear Aperture
    4.20 mm
  • Cleaning
  • Numerical Aperture
    0.47