Compare Model Drawings, CAD & Specs Travel Range Adjustment Screw Thread Drive Type Axial Load Capacity Lock Availability Price
$38
In Stock
2.0 mm 6-80 Knob 35 N No Lock
In Stock
$39
In Stock
2.0 mm 6-80 Hex 35 N No Lock
In Stock
$38
In Stock
5.1 mm 6-80 Knob 35 N No Lock
In Stock
$39
In Stock
5.1 mm 6-80 Hex 35 N No Lock
In Stock
$38
In Stock
9.6 mm 6-80 Knob 35 N No Lock
In Stock
$38
In Stock
9.6 mm 6-80 Hex 35 N No Lock
In Stock
$45
In Stock
9.6 mm 6-100 Knob 35 N No Lock
In Stock
$45
In Stock
9.6 mm 6-100 Hex 35 N No Lock
In Stock
$45
In Stock
11.4 mm 6-100 Knob 35 N No Lock
In Stock
$45
In Stock
11.4 mm 6-100 Hex 35 N No Lock
In Stock
$38
In Stock
12.7 mm 6-80 Knob 35 N No Lock
In Stock
$39
In Stock
12.7 mm 6-80 Hex 35 N No Lock
In Stock
$45
In Stock
14.7 mm 6-100 Knob 35 N No Lock
In Stock
$45
In Stock
14.7 mm 6-100 Hex 35 N No Lock
In Stock
$43
In Stock
19.1 mm 6-80 Knob 35 N No Lock
In Stock
$43
In Stock
19.1 mm 6-80 Hex 35 N No Lock
In Stock
$45
In Stock
22.4 mm 6-100 Knob 35 N No Lock
In Stock
$45
In Stock
22.4 mm 6-100 Hex 35 N No Lock
In Stock
$43
In Stock
25.4 mm 6-80 Knob 35 N No Lock
In Stock
$43
In Stock
25.4 mm 6-80 Hex 35 N No Lock
In Stock
$45
In Stock
25.4 mm 6-100 Knob 35 N No Lock
In Stock
$45
In Stock
25.4 mm 6-100 Hex 35 N No Lock
In Stock
$43
In Stock
28.7 mm 6-80 Knob 35 N No Lock
In Stock
$43
In Stock
28.7 mm 6-80 Hex 35 N No Lock
In Stock

Features

Tiny Adjustment Screws are Really Small

These tiny screws are made to provide precise positioning in areas where there is no space to spare. They are great for building miniature optical mounts or positioners requiring up to 1 inch of travel. We use these same screw sets in our Pint-sized mounts, so you know you’re getting the best quality.

Installation of Tiny Screws

New Focus Tiny Screws are designed for easy installation in your equipment. We recommend using an adhesive when mounting the nut in a slip-fit hole. Do not press-fit the nut or it may distort. It is important to mount the nut such that any axial force is taken up by the mounting flange. Axial force should not be carried by the adhesive. We recommend using Loctite® Product 609 anaerobic retaining adhesive. It is essential that both surfaces be completely free of grease for proper curing of the adhesive. The mounting hole diameter "A" is 0.201 +/-0.001 in. (5.1 +/-0.03 mm).

Innovative Manufacturing Process

Tiny adjustment screws are built using the same proprietary process as our 1/4-80 screw sets, these screws feature tight tolerances and no excess grease, resulting in actuators with very smooth movement, high precision, and exceptional long-term and thermal stability.

Accessories