Adjustment Screw, Tiny, Hex, 22.4 mm Travel, Ball Tip, 6-100

The 9374-K Tiny Adjustment Screw is perfect if you need to build miniature mounts or positioners. This ball tip adjustment screw has 100 threads per inch and 22.4 mm of travel with Hex-key adjustment. Built with the same proprietary process as our 1/4-80 screw sets, these screws feature tight tolerances and no excess grease, resulting in actuators with very smooth movement, high precision, and exceptional long-term and thermal stability.
Resources & Downloads
Other
910198-04 RoHS Certificate(290.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9366Adjustment Screw, Braked Knob, Ball Tip, 9.6 mm Travel, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9365Adjustment Knob Set, 1.5 mm Hex Key, Set of 3 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9341-KAdjustment Screw, Tiny, Hex, 2.0 mm Travel, Ball Tip, 6-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9371-KAdjustment Screw, Tiny, Hex, 9.6 mm Travel, Ball Tip, 6-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9373-KAdjustment Screw, Tiny, Hex, 14.7 mm Travel, Ball Tip, 6-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9375-KAdjustment Screw, Tiny, Hex, 25.4 mm Travel, Ball Tip, 6-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9372-KAdjustment Screw, Tiny, Hex, 11.4 mm Travel, Ball Tip, 6-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9871-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9876-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9874-KMirror Mount, Gimbal, Corner, 0.5 in., 3 Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More |













