About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adjustment Screw, Braked Knob, Ball Tip, 9.6 mm Travel, 1/4-100


Adjustment Screw, Braked Knob, Ball Tip, 9.6 mm Travel, 1/4-100
Model: 9366
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Thread-Matched Adjustment ScrewsThe 0.38 inch (9.6 mm) 9366 Adjustment Screw provides smooth, wobble-free adjustment combined with exceptional long-term stability and low susceptibility to thermal variation. It is the same 1/4-100 precision screw used in our optic mounts and allows you to build your own mounts or positioners. In addition to a travel of 0.38 inch (9.6 mm); the screw has a ball tip, braked brass bushing, and is knob adjusted.
Resources & Downloads
2D Product Drawings
99-930x(95.1 kB, PDF)