Adjustment Screw, Tiny Knob, 11.4 mm Travel, Ball Tip, 6-100

  • Travel Range
    11.4 mm  
  • Adjustment Screw Thread
    6-100
  • Drive Type
    Knob
  • Axial Load Capacity
    35 N
  • Lock
    No Lock
  • Tip Style
    Ball
  • Sensitivity
    0.71 µm  
  • Weight
    3 g