Tiny Knob Adjustment Screw, 22.4 mm Travel, Ball Tip, 6-100

Model: 9374

Tiny Knob Adjustment Screw, 22.4 mm Travel, Ball Tip, 6-100

Model: 9374

Technical Specs

  • Travel Range
    22.4 mm  
  • Adjustment Screw Thread
    6-100
  • Drive Type
    Knob
  • Axial Load Capacity
    35 N
  • Lock
    No Lock
  • Tip Style
    Ball
  • Sensitivity
    0.71 µm  
  • Weight
    5 g  

Resources & Downloads

2D / 3D CAD Software
Drawings And Cad

Tiny Knob Adjustment Screw, 22.4 mm Travel, Ball Tip, 6-100

Model: 9374

$31
In Stock
   Compare
Add to List