Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Adjustment Screw, Tiny Knob, 28.7 mm Travel, Ball Tip, 6-80

Specifications

  • Travel Range
    28.7 mm  
  • Adjustment Screw Thread
    6-80
  • Drive Type
    Knob
  • Axial Load Capacity
    35 N
  • Lock
    No Lock
  • Tip Style
    Ball
  • Sensitivity
    0.88 µm  
  • Weight
    7 g  

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Tiny Adjustment Screws9347-KAdjustment Screw, Tiny, Hex, 28.7 mm Travel, Ball Tip, 6-80
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43