Adjustment Screw, Tiny, Hex, 25.4 mm Travel, Ball Tip, 6-80

The 9346-K Tiny Adjustment Screw is perfect if you need to build miniature mounts or positioners. We use these same screw sets in our pint-sized mounts, so you know you're getting the best quality. This ball tip adjustment screw has 80 threads per inch and 1.0 inch (25.4 mm) of travel with Hex-key adjustment. Built with the same proprietary process as our 1/4-80 screw sets, these screws feature tight tolerances and no excess grease, resulting in actuators with very smooth movement, high precision, and exceptional long-term and thermal stability.
Resources & Downloads
Other
902341-12 RoHS Certificate(0, PDF) RoHs-2021 Certificate 9346-K(410.1 kB, PDF) REACH Supplier Statement - 934x Tiny Adjuster.pdf(553.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9366Adjustment Screw, Braked Knob, Ball Tip, 9.6 mm Travel, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9365Adjustment Knob Set, 1.5 mm Hex Key, Set of 3 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9342-KAdjustment Screw, Tiny, Hex, 5.1 mm Travel, Ball Tip, 6-80 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9345-KAdjustment Screw, Tiny, Hex, 9.6 mm Travel, Ball Tip, 6-80 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9347-KAdjustment Screw, Tiny, Hex, 28.7 mm Travel, Ball Tip, 6-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9344-KAdjustment Screw, Tiny, Hex, 12.7 mm Travel, Ball Tip, 6-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9341-KAdjustment Screw, Tiny, Hex, 2.0 mm Travel, Ball Tip, 6-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9871-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9874-KMirror Mount, Gimbal, Corner, 0.5 in., 3 Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9876-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













