Adjustment Screw, Tiny Knob, 12.7 mm Travel, Ball Tip, 6-80

  • Travel Range
    12.7 mm  
  • Adjustment Screw Thread
    6-80
  • Drive Type
    Knob
  • Axial Load Capacity
    35 N
  • Lock
    No Lock
  • Tip Style
    Ball
  • Sensitivity
    0.88 µm  
  • Weight
    3 g