Adjustment Screw, Tiny Knob, 2.0 mm Travel, Ball Tip, 6-80

The 9341NF Tiny Adjustment Screw is perfect if you need to build miniature mounts or positioners. We use these same screw sets in our pint-sized mounts, so you know you're getting the best quality. This ball tip adjustment screw has 80 threads per inch and 2.0 mm of travel with knob adjustment. Built with the same proprietary process as our 1/4-80 screw sets, these screws feature tight tolerances and no excess grease, resulting in actuators with very smooth movement, high precision, and exceptional long-term and thermal stability.
Resources & Downloads
2D Product Drawings
934x_937x(463.2 kB, PDF)
Other
902341-01 RoHS Certificate(289.1 kB, PDF) RoHs-2021 Certificate 9341NF(411.6 kB, PDF) REACH Supplier Statement - 934x Tiny Adjuster.pdf(553.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9366Adjustment Screw, Braked Knob, Ball Tip, 9.6 mm Travel, 1/4-100 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9874-KMirror Mount, Gimbal, Corner, 0.5 in., 3 Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9871-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys, Retaining Plate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9876-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More |






