Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Specifications

  • Mechanism
    Kinematic
  • Angular Range
    ±7 °
  • Material
    Low CTE Stainless Steel
  • Thread Type
    8-32 (M4) CLR

Features

Low CTE - Low Thermal Shift

The Suprema mounts' stainless steel alloy has a low Coefficient of Thermal Expansion (CTE) which means less deflection at elevated temperatures, smaller thermal shift, and long-term alignment stability.

254-TPI Means Ultra-Fine Adjustment

The SX series Suprema mounts are fitted with ultra-fine 254-TPI adjusters to provide alignment sensitivity as low as 1.5 arc sec.

Stainless Steel - Optically Black

Although they are made from stainless steel, the Suprema XTE mounts have an optically black finish to reduce stray light reflections. 

Consistent Feel

In addition to the superior sensitivity of the higher TPI adjusters, the Suprema XTE mounts have consistent, smooth adjustability and feel, owing to the 3V kinematic configuration of the contact points. Because of the 2-point V-groove contact across each of the adjustment screws, the turning resistance is the same on each actuator. 

Accessories

Screw Actuators

Compare Description Drawings, CAD & Specs Avail. Price
AJS High-Precision Adjustment ScrewsAJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
AJS High-Precision Adjustment ScrewsAJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
AJS High-Precision Adjustment ScrewsAJS127-0.5KAdjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
AJS High-Precision Adjustment ScrewsAJS254-0.5H-NLAdjustment Screw, Hex, 254 TPI, 12.7 mm, 280 nm Sensitivity
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
Mirror Mount Pivot InsertCP-0.5Pivot Insert, SN/SX/SU Series Suprema® Optical Mirror Mounts
In Stock
$28

Micrometer Actuators

Compare Description Drawings, CAD & Specs Avail. Price
SM Vernier Micrometer HeadsSM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Lockable High-Resolution Micrometer HeadsHR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
DM-13 Differential Micrometer HeadsDM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$694
DM-L Lockable Differential Micrometer HeadsDM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$741

Optic Adaptors

Compare Description Drawings, CAD & Specs Avail. Price
Mirror Mount Fiber Optic AdaptersUPA-SMAFiber Adaptor, SMA, 25.4 mm Diameter, 5.1 mm Thick
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Cube Beamsplitter HoldersUPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
Mirror Mount Fiber Optic AdaptersUPA-FCFiber Chuck Adaptor, 0.25 in., 1.0 in. Optic Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
45-Degree Mirror MountsUPA-45D145 Degree Mirror Holder, 25.4 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
45-Degree Mirror Mounts992045 Degree Mirror Holder, 25.4 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$51
45-Degree Mirror Mounts992445 Degree Mirror Holder, 50.8 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$117