Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 8 of 8 total products
Compatibility:
Compare Description Drawings, CAD & Specs Number of ActuatorsActuator LocksAdjustment Screw ThreadSensitivity Avail. Price
Suprema® Low-Drift Mirror MountsSU100-F2K2Yes100 TPI3.8 arc sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$170
Suprema® Low-Drift Mirror MountsSU100-F2K-PK2Yes100 TPI3.8 arc sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,517
Suprema® Low-Drift Mirror MountsSU100-F3K3Yes100 TPI3.8 arc sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$183
Suprema® Low-Drift Mirror MountsSU100-F3K-PK3Yes100 TPI3.8 arc sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,638
Suprema® Low-Drift Mirror MountsSU100-F2K-2542No254 TPI1.5 arc sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255
Suprema® Low-Drift Mirror MountsSU100-F3K-2543No254 TPI1.5 arc sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$271
Suprema® Low-Drift Mirror MountsST200T-R2K2Yes100 TPI2.7 arc sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$375
Suprema® Low-Drift Mirror MountsST200T-R3K3Yes100 TPI2.7 arc sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$401

Test Data

Purpose:
Newport's thermal drift testing of mirror mounts has two purposes: (1) to measure the maximum deflection during a peak temperature shift (after a soaking period) and (2) to measure the shift in position after temperature cycling and return to initial temperature.

Method:
A mirror mount, with mirror installed, was securely fixed to a 1.5"-diameter solid steel pedestal post. This assembly was then placed inside of a climate-controlled environmental chamber and mounted to a stainless steel optical table.  Upon fastening to the table, the mirror mount was set to nominal and zeroed to set the initial position. Throughout the test, an independently thermally isolated CONEX-LDS Autocollimator was used to monitor the reflected beam position. After initial alignment adjustments, the mirror mount was left to rest for two hours to allow the internal kinematic forces to reach equilibrium. Then, the mirror mount was subjected to a 10°C increase in temperature for one hour through convection heating. After a thermal soaking period to ensure the mount is sufficiently heated through, the mirror mount was returned to its original temperature, completing a cycle. This temperature cycling process was repeated 10 times over the duration of 62 hours, with deflection during peak temperature and shift after the end of each cycle recorded.

SU100-F2K Thermal Testing Results

The maximum deflection of the SU100-F2K mirror mount during peak temperature was 7 µrad in pitch and 17 µrad in yaw, and the shift in reflected beam position after temperature cycling was < 1 µrad in pitch and < 1 µrad in yaw. This demonstrates the mount's excellent thermal properties. Further details are shown in the accompanying graphs.

SU100-F3K Thermal Testing Results

The maximum deflection of the SU100-F3K mirror mount during peak temperature was 15 µrad in pitch and 10 µrad in yaw, and the shift in reflected beam position after temperature cycling was < 1 µrad in pitch and < 1 µrad in yaw. This demonstrates the mount's excellent thermal properties. Further details are shown in the accompanying graphs.

SU100-F2K-254 Thermal Testing Results

The maximum deflection of the SU100-F2K-254 mirror mount during peak temperature was 36 µrad in pitch and 31 µrad in yaw, and the shift in reflected beam position after temperature cycling was < 1 µrad in pitch and < 1 µrad in yaw. This demonstrates the mount's excellent thermal properties. Further details are shown in the accompanying graphs.

Specifications

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Actuator Drive
    Knob
  • Angular Range
    ±7°
  • Optic Loading
    Front
  • Material
    Stainless Steel
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm

Features

Unmatched Performance

The Classic Suprema is the industry's best performing modular optical mount, setting the standard for stability and adjustability in today's demanding research and industrial applications. Suprema mounts provide the feel necessary to tune the most sensitive set-ups and the stability to hold that position better than any other mount on the market.

In-Process Heat Treatment

Every Suprema mount is heat treated as part of the fabrication process. Heat treating relieves the build up of fabrication stresses which improve the overall stability of the mount.

Precision Polished Carbide Pads

All 1" (25.4 mm) and 2" (50.8 mm) Suprema mirror mounts are made with super hard 10 µ-in. precision-polished tungsten carbide kinematic pads ensuring a highly stable kinematic mechanism.

The Stainless Steel Advantage

All Suprema mirror mounts are made from stainless steel making them the most stable and easiest to align.  Stainless steel is 3X stiffer than aluminum so it flexes significantly less allowing easier alignment.  Stainless steel's coefficient of thermal expansion is lower than aluminum making it more stable during temperature fluctuations.  Stainless steel makes Suprema the flag ship of Newport’s mirror mount offering.

254-TPI Adjuster Version Now Available

The SU series mounts equipped our AJS 254-TPI adjustment screws are now avaiable. This ultra-fine adjuster provides alignment sensitivity as low as 1.5 arc sec, a 60% improvement over mounts having 100-TPI adjusters. Better adjustability means faster, easier alignment.

Replaceable Actuators

The Suprema SU100 mount design allows actuators to be removed and installed with ease. Loosening the lock nut lets the actuator gently slide out from the mount enabling reconfiguration for specific applications. This industry-standard 9.5-mm bore allows many different types of actuators to be used with these versatile mirror mounts. Suprema mounts are compatible not only with standard actuator screws, but also with micrometers, Allen-key adjusters and differential micrometers. Please see our recommended actuators below.

Locking Adjustment Screws

Suprema Classic Low-Drift Mirror Mounts use a Flexure Lock built with an AJS bushing. Flexure Locks exert a tangential force on the screw to prevent rotation.

Save 10% More With 10 Packs

When you are starting a new lab and you want the best for less, the SU100 as well as SN100C Suprema mirror mounts are sold in cost-saving packs of 10, providing a built-in discount of 10%. See list below for available options:

Check out all the cost-saving packs at www.newport.com/packs.

Accessories

Screw Actuators

These actuators are compatible with the SU100, SN100, and SN200 models and can replace these models' actuators.

Compare Description Drawings, CAD & Specs Avail. Price
Mirror Mount Pivot InsertCP-0.5Pivot Insert, SN/SX/SU Series Suprema® Optical Mirror Mounts$28
AJS High-Precision Adjustment ScrewsAJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
AJS High-Precision Adjustment ScrewsAJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
AJS High-Precision Adjustment ScrewsAJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
AJS High-Precision Adjustment ScrewsAJS127-0.5KAdjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
AJS High-Precision Adjustment ScrewsAJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
AJS High-Precision Adjustment ScrewsAJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
AJS High-Precision Adjustment ScrewsAJS254-0.5H-NLAdjustment Screw, Hex, 254 TPI, 12.7 mm, 280 nm Sensitivity
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95

Micrometer Actuators

These actuators are compatible with the SU100, SN100, and SN200 models and can replace these models' actuators.

Compare Description Drawings, CAD & Specs Avail. Price
SM Vernier Micrometer HeadsSM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
SM Vernier Micrometer HeadsSM-13LHVernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, Left Handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$111
Lockable High-Resolution Micrometer HeadsHR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
DM-13 Differential Micrometer HeadsDM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$694
DM-L Lockable Differential Micrometer HeadsDM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb.
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$741